2010 CAT 48 DB LINK BUCKET GENERAL PURPOSE For Sale - 3,000 USD | Cat Used
Quick Search

CAT 48 DB LINK BUCKET GENERAL PURPOSE

CAT 48 DB LINK BUCKET GENERAL PURPOSE

Year
2010
Working hours
1,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 48 DB LINK BUCKET GENERAL PURPOSE
Ziegler CAT
Categorybucket
Serial NumberDB3324840X27795
Unit NumberEQ0094446
Catalog Number10182143
Year2010
Hours1,000 h
CountryUnited States
LocationShakopee, United States
Pricing
Price Excluding Tax3,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information332-4840 DB 48" 1.84-CYD W/SIDECUTTERS AND WIDE TIPS

48 inch dig bucket
With Pins
Adjusting collar

ADJUSTING COLLAR
DB LINKAGE
WITH PINS
Fits on CategoryEXCAVATOR
Fits on Model336
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
010
  • No
  • Caterpillar DB linkage
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering