Quick Search

CAT 3.75 YARD MP

CAT 3.75 YARD MP

Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Scarborough, ME
+1 7747376569
Show phone number
Basic information
BrandCAT 3.75 YARD MP
Milton CAT
Categorybucket
Serial Number7KW03906
Unit NumberEQ204443
Catalog Number4812911
Year2017
Hours1 h
CountryUnited States
LocationScarborough, United States
Pricing
Price Excluding Tax15,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information950K/962K 116" MP BUCKET, 3.75 YD3 FUSION
FITS: 938K-M STD LIFT 950K-M 962K-M
MP BUCKET IN EXCELLENT SHAPE
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering