Quick Search

CAT 310.30.HD.BUCKET.

CAT 310.30.HD.BUCKET.

Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Syracuse, NY
+1 7747376569
Show phone number
Basic information
BrandCAT 310.30.HD.BUCKET.
Milton CAT
Categorybucket
Serial NumberA621BBK20197
Unit NumberEQ264717
Catalog Number10090997
Year2021
Hours1 h
CountryUnited States
LocationSyracuse, United States
Pricing
Price Excluding Tax2,372 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBUCKET PINS NOT INCLUDED
BUCKET-HD, 30", 12.4 FT3, 60MM PINS
Heaped Cap. 0.35m3 (12.4ft3)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • CAT 310 or CAT 450
  • NEW, NEVER BEEN USED
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering