Quick Search

Bradco 3215 TREE SPADE

Bradco 3215 TREE SPADE

Year
2013
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Syracuse, NY
+1 7747376569
Show phone number
Basic information
BrandBradco 3215 TREE SPADE
Milton CAT
Categorybucket
Serial Number210966
Unit NumberEQ284627
Catalog Number10129909
Year2013
Hours1 h
CountryUnited States
LocationSYRACUSE, United States
Pricing
Price Excluding Tax2,778 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information15 DEGREE CUTTING ANGLE
24" DIGGING DEPTH
4 BLADES
41" MAXIMUM GATE OPENING
81" OVERALL WIDTH
BRADCO 3215 TREE SPADE
FOR TREE DIAMETERS 2" TO 3.5"
HYDRAULIC FLOW REQUIRES 10 GPM
MAX BALL WEIGHT 900 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering