Bateman 72 CLAM SHELL

Bateman 72 CLAM SHELL

Price
25,625 USD
Year
2017
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBateman 72 CLAM SHELL
Categorybucket
Serial Number10585
Unit NumberEQ074463
Catalog NumberCU4751340
Manufacturing Year2017
Hours1 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax25,625 USD
Tax USD
Price Including Tax USD
Details
Additional InformationMH3049 4.0 CYD CLAMSHELL BUCKET
HAS H LINK & PIN
PIN. 100 MM
H LINK SPREAD 385 MM
Features
Additional InformationMH3049 4.0 CYD CLAMSHELL BUCKET
HAS H LINK & PIN
PIN. 100 MM
H LINK SPREAD 385 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 482 1697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone