Quick Search

AMI AttachmentsT M317F

AMI AttachmentsT M317F

Price
US$ 5,318
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Regina, SK
+1 8883466464
Show phone number
Basic information
BrandAMI AttachmentsT M317F
Categorybucket
Serial Number184498-01-01
Unit NumberUAN-BKT-9
Catalog Number4892528
CountryCanada
LocationREGINA, Canada
Pricing
Price Excluding Tax5,318 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationTWIST BUCKET BOE PIN GRABBER
315-BT-50 AMI
MODEL M317F
FITS: 315D, 316E, 318E, M313D, M315D, M316D, M317F
PIN DIAMETER: 70 mm
STICK WIDTH: 281 mm
PIN CENTERS: 430 mm
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering