Quick Search

AMI AttachmentsT 310 TILT

AMI AttachmentsT 310 TILT

Price
$5,500
Year
2020
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Milton CAT
Brewer, ME
+1 508 482 1697
Show phone number
  • Basic information
  • Details
Basic information
BrandAMI AttachmentsT 310 TILT
Categorybucket
Serial Number206480-01-01
Unit NumberEQ215296
Catalog Number4877836
Year2020
Hours1 h
CountryUnited States
LocationBrewer, ME
Pricing
Price Excluding Tax5,500 USD
Tax-
Price Including Tax-
Details
Additional informationFITS CAT 310 HEX
60MM BUCKET PINS INCLUDED
45 DEGREE TILTING ON EACH SIDE
AMI 48" TILT BUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • 310 Hex
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering