Caterpillar D7R

Caterpillar D7R

Price
15,331 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7R
Categoryblades
Serial NumberUCU-BLD-11
Unit Number1U6640-UCU
Catalog NumberCU4628237
CountryCanada
LocationRegina, SK
Pricing
Price Excluding Tax$ 15,331
Tax-
Price Including Tax-
Details
Additional InformationCAT D7A BLADE 1U6640 WITH THE ADDITION OF DAT ANGLE TILT CYLINDERS.
TRUNNIONS NOT INCLUDED
TRUNNION CAPS HARDWARE AND SHIMS MISSING AND NOT INCLUDED IN PRICE
DIMENSIONS:
BLADE 14’9” X 48” X 36” (IN TRANSPORTATION POSITION)
C-FRAME122” X 144” X 18”
FINNING USED PARTS PART NUMBER UCU-BLD-11
SN 4EB02078
Features
Additional InformationCAT D7A BLADE 1U6640 WITH THE ADDITION OF DAT ANGLE TILT CYLINDERS.
TRUNNIONS NOT INCLUDED
TRUNNION CAPS HARDWARE AND SHIMS MISSING AND NOT INCLUDED IN PRICE
DIMENSIONS:
BLADE 14’9” X 48” X 36” (IN TRANSPORTATION POSITION)
C-FRAME122” X 144” X 18”
FINNING USED PARTS PART NUMBER UCU-BLD-11
SN 4EB02078
Conditions
Good
Fair
Poor
  • general condition
general condition
  • D7H, D7R
  • MISSING TRUNNION CAPS, HARDWARE, AND SHIMS.
  • FairMISSING TRUNNION CAPS, HARDWARE, AND SHIMS.
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADA – USED ATTACHMENTSSee InventorySelect contact
FINNING CANADA USED ATTACHMENT SALES
Canada
Telephone:+1 8883466464
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone