Quick Search

Caterpillar BLADE 963K

Caterpillar BLADE 963K

Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
MD
+1 410 686 7777
Show phone number
Basic information
BrandCaterpillar BLADE 963K
Categoryblades
Serial Number7GW03919
Unit Number5027000
Catalog Number10060455
Year2020
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax26,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information545-6663 BLADE, TRIMMING LM 124.3" PO
PIN-ON, TRIMMING BLADE OR
TWO WAY DOZER BLADE FOR
SHIP UNLOADING OPERATIONS
USE FOR LIMESTONE, COAL, OR LM
WIDTH: 124.3", HEIGHT: 55"
WEIGHT: 6411 LB
FOR USE WITH: 963D, 963K
***UNUSED***
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • 963C/D/K
  • Unused takeoff blade
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering