2023 CAT GB120 For Sale - 30,500 USD | Cat Used
Quick Search

CAT GB120

CAT GB120

Year
2023
Working hours
50 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 843 3582
Show phone number
Basic information
BrandCAT GB120
Ziegler CAT
Categoryblades
Serial NumberBG700448
Unit NumberEQ0129435
Catalog Number10150634
Year2023
Hours50 h
CountryUnited States
LocationShakopee, United States
Pricing
Price Excluding Tax30,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationGB120, Skid Steer HYD 78"-103" Grader Blade SFSP 13-23
Fits on CategoryCOMPACT TRACK LOADER, SKID STEER LOADERS
Fits on Model216, 216 B, 216 B Series 2, 216 B Series 3, 216 B3, 226, 226 B [HF], 226 B [HF] Series 2, 226 B Series 2, 226 B Series 3, 226 B3, 226 D, 226 D3, 232, 232 B, 232 B Series 2, 232 D, 232 D3, 236, 236 B, 236 B Series 2, 236 B Series 3, 236 D, 236 D3, 242, 242 B [HF], 242 B [HF] Series 2, 242 B Series 3, 242 D, 242 D3, 246, 246 B, 246 C, 246 C [HF], 246 D, 246 D3, 248, 248 B, 252 B Series 2, 252 B Series 3, 256 C, 256 C [HF], 262, 262 B, 262 C, 262 C [HF], 262 C Series 2, 262 D, 262 D3, 268 B, 272 C, 272 C [HF], 272 D, 272 D 2, 272 D 2 XHP, 272 D XHP, 272 D3, 272 D3 XE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • Skid Steer quick coupler plate.
  • Looks almost new
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering