2022 CAT WORK TOOLS (NON-SERIALIZED) SSL BB124 For Sale - 17,000 USD | Cat Used
Quick Search

CAT WORK TOOLS (NON-SERIALIZED) SSL BB124

CAT WORK TOOLS (NON-SERIALIZED) SSL BB124

Year
2022
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCAT WORK TOOLS (NON-SERIALIZED) SSL BB124
Michigan CAT
Categoryblades
Serial NumberBE600761
Unit Number75410
Catalog Number10193333
Year2022
Hours3 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax17,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationREQUIRES: Work Tool Harness Deluxe on machine (388-8273 4 button left hand joystick & 273-9104 2 button right hand joystick)
SSL 96" BOX BLADE, 99.5" GRADE WIDTH, 14PIN WT CTRL, ACCUGRADE READY, 2) LASER MASTS, 2) STABILIZATION WHEELS, REVERSIBLE BOCE, 13.5-24 GPM, 2,150 LBS
Fits on CategoryCOMPACT TRACK LOADER, MULTI TERRAIN LOADERS, SKID STEER LOADERS
Fits on Model216, 216 B, 216 B Series 2, 216 B Series 3, 216 B3, 226, 226 B [HF], 226 B [HF] Series 2, 226 B Series 2, 226 B Series 3, 226 B3, 226 D, 226 D3, 232, 232 B, 232 B Series 2, 232 D, 232 D3, 236, 236 B, 236 B Series 2, 236 B Series 3, 236 D, 236 D3, 239 D, 239 D3, 242, 242 B [HF], 242 B [HF] Series 2, 242 B Series 3, 242 D, 242 D3, 246, 246 B, 246 C, 246 C [HF], 246 D, 246 D3, 247, 247 B, 247 B Series 2, 247 B Series 3, 248, 248 B, 249 D, 249 D3, 252 B Series 2, 252 B Series 3, 255, 256 C, 256 C [HF], 257, 257 B [HF], 257 B [HF] Series 2, 257 B Series 3, 257 D, 257 D 3, 259 B Series 3, 259 D, 259 D3, 262, 262 B, 262 C, 262 C [HF], 262 C Series 2, 262 D, 262 D3, 265, 268 B, 272 C, 272 C [HF], 272 D, 272 D 2, 272 D 2 XHP, 272 D XHP, 272 D3, 272 D3 XE, 277, 277 B, 277 C, 277 C Series 2, 277 D, 279 C, 279 C Series 2, 279 D, 279 D3, 287 B, 287 B XPS, 287 C, 287 C Series 2, 287 D, 289 C, 289 C Series 2, 289 D, 289 D3, 297 C, 297 D, 297 D 2, 297 D 2 XHP, 297 D XHP, 299 C, 299 D, 299 D 2, 299 D 2 (Steel Track), 299 D 2 XHP, 299 D 2 XHP (Steel Track), 299 D 3 (Steel Track), 299 D 3 XE (Steel Track), 299 D XHP, 299 D3, 299 D3 XE, 299 D3 XE Land Management
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering