Verachtert (OBSOLETE) CW 05 CAT 303.5 ECR

Verachtert (OBSOLETE) CW 05 CAT 303.5 ECR

Price
843 USD
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVerachtert (OBSOLETE) CW 05 CAT 303.5 ECR
Categorybackhoe work tool
Serial Number141025-01-01
Unit Number141025-01-01
Catalog NumberCU4300650
Manufacturing Year2013
CountryGermany
LocationAchim B. Bremen
Pricing
Price Excluding Tax$ 843
Tax (19%)$ 160
Price Including Tax$ 1,003
Features
Additional InformationCONDITION: 99 %
BORE PIN 2: 40 MM
BORE PIN 1: 40 MM
WIDTH STICK: 138 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Gundolf Schole
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone