Caterpillar SW MECHANISCH CAT

Caterpillar SW MECHANISCH CAT

Price
166 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar SW MECHANISCH CAT
Categorybackhoe work tool
Serial NumberSOKOM98024
Unit NumberSOKOM98024
Catalog NumberCU4295311
Manufacturing Year2012
CountryGermany
LocationMülheim-kärlich
Pricing
Price Excluding Tax$ 166
Tax (19%)$ 31
Price Including Tax$ 197
Features
Additional InformationCONDITION: 50 %
BORE PIN 2: 40 MM
BORE PIN 1: 40 MM
WIDTH STICK: 136 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christof Decker
Germany
Telephone:+49 2630 941923
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone