Caterpillar CW10

Caterpillar CW10

Price
941 USD
Year
2008
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW10
Categorybackhoe work tool
Serial Number28806717
Unit Number28806717
Catalog NumberCU2291655
Manufacturing Year2008
CountryGermany
LocationKlipphausen
Pricing
Price Excluding Tax$ 941
Tax (19%)$ 179
Price Including Tax$ 1,120
Features
Additional InformationCONDITION: 60 %
WIDTH STICK: 183 MM
BORE PIN 1: 50 MM
BORE PIN 2: 50 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Scholz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone