Caterpillar CW05

Caterpillar CW05

Price
758 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW05
CategoryQuick Connectors
Serial NumberDEW03235
Unit NumberDEW03235
Catalog NumberCU2439965
Manufacturing Year2012
CountryGermany
LocationKlipphausen
Pricing
Price Excluding Tax$ 758
Tax (19%)$ 144
Price Including Tax$ 902
Details
Additional InformationBORE PIN 2: 40 MM
WIDTH STICK: 136 MM
BORE PIN 1: 40 MM
CONDITION: 60 %
Features
Additional InformationBORE PIN 2: 40 MM
WIDTH STICK: 136 MM
BORE PIN 1: 40 MM
CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Dimitrios Varfis
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone