Caterpillar CW10

Caterpillar CW10

Price
943 USD
Year
2011
Working hours
100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW10
Categorybackhoe work tool
Serial NumberDEP02605
Unit NumberDEP02605
Catalog NumberCU4314164
Manufacturing Year2011
Hours100 h
CountryGermany
LocationKlipphausen
Pricing
Price Excluding Tax$ 943
Tax (19%)$ 179
Price Including Tax$ 1,122
Features
Additional InformationCONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Scholz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone