Volvo BL70B

Volvo BL70B

Price
43,900 USD
Year
2014
Working hours
1934 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo BL70B
Categorybackhoe loader
Serial Number330204
Catalog NumberCU4465185
Manufacturing Year2014
Hours1934 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$ 43,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
FRONT AUXILIARY HYDRAULICS
PATTERN CHANGER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • FairBattery box cover has 1 hinge broken, repair, cover wired shut
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPrimary latch for hood doesn’t latch, secondary does, hood is just a little loose with primary not holding, further inspection needed
  • Good
  • GoodFaded very slight, minor scratches, few small surface rust spots lower areas
  • FairGrill mesh bent slight but not damaging any cores
  • Good
  • Good
  • Yes
safety items
  • Good
  • GoodStays on with switch off
  • Good
  • FairNot holding, replace, adjust
  • Good8/2013
  • Yes
  • Yes
gauges, operator station, console
  • GoodCold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSlight normal
  • Yes
  • No
  • No
  • No
  • Volvo diesel
  • Good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • GoodBoth steering column and hydraulic control shifter controls good
  • Good
  • Good
  • Good
  • Yes
  • NoDamp by hydraulic pump mount, clean and inspect
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • FairNot holding, replace, adjust
  • Good
  • No
  • Service brakes good
hydraulics
  • Goodhas ISO/H hydraulic pattern changer
  • Good
  • GoodBucket kickout functioning
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHas guards for rods
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
boom & stick
  • Good
  • Good
  • GoodPlastic wear plates worn slight, adjust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • GoodLeft lower front edge bent slight
  • Good
  • Good
  • Good
  • FairWorn slight, flipped
  • 2416
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoHas switch and plumbing to end of stick for quick coupler
  • 24”
tires
  • 50
  • 12.5/80-18
  • LF and rear tires road cupped slight
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSolideal Backhoe825NoNoNo
Left RearGood Year IT5251853NoYesNo
Right FrontCarlisle Trac Chief2578NoNoNo
Right RearGood Year IT5251544NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone