New Holland B 115 4PS

New Holland B 115 4PS

Price
On Request
Year
2008
Working hours
5007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland B 115 4PS
Categorybackhoe loader
Serial NumberN7GH12489
Catalog NumberCU4414984
Manufacturing Year2008
Hours5007 h
CountryDenmark
LocationBroendby
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationPRODUCTION COUNTRY: IT
INCL 4-IN-1 BUCKET WITH QC / 2 BACKHOE BUCKETS 30+90CM AND QC / EXCENDAHOE STICK / AIRCON / DOBBELT COMMAND.
GROSS WEIGHT: 9500 KG
DELIVERY TERMS: EXW
REAR TYRES REMAINING : 20 %
CE MARKED: YES
FRONT TYRES REMAINING: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone