Quick Search

New Holland 590SN

New Holland 590SN

Year
2019
Working hours
2,696 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Winnipeg, MB
+1 800 268 1965
Show phone number
Basic information
BrandNew Holland 590SN
Toromont Cat – Concord
Categorybackhoe loader
Serial NumberJJGN59SNVKC765195
Unit NumberMT29153A
Catalog Number4897340
Year2019
Hours2,696 h
CountryCanada
LocationWINNIPEG, Canada
Pricing
Price Excluding Tax68,846 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
AUTO SHIFTAUTO SHIFT
RIDE CONTROLRIDE CONTROL
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
BUCKET, GPBUCKET, GP
4-WHEEL DRIVE4-WHEEL DRIVE
STICK, EXTENDEDSTICK, EXTENDED
BUCKET, REARBUCKET, REAR
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional informationSHOWN CONFIGURATION SUBJECT TO CHANGE AND MAY NOT BE INCLUDED

AIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
REAR COUPLER
TIER 4 INTERIM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Operator station is deluxe
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • Good
  • Good
cooling system
300
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
400
  • Yes
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • Hydraulics are there for MP bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • Yes
  • 24"
  • Hydraulic Pin Grabber on stick
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
300
  • Good
  • Good
  • Good
tires
  • Right side 55% Left side 35%
  • 14-17.5
  • 21L-24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering