New Holland 580SM

New Holland 580SM

Price
26,283 USD
Year
2002
Working hours
9156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 580SM
Categorybackhoe loader
Serial NumberJJG0283633
Unit NumberMT24989A
Catalog NumberCU4665118
Manufacturing Year2002
Hours9156 h
CountryCanada
LocationWindsor, ON
Pricing
Price Excluding Tax$ 26,283
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AM FM RADIOAM FM RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationCOUNTER WEIGHT
DIFFERENTIAL LOCK
REAR COUPLER
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AM FM RADIOAM FM RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
CONTROLS, LEVERCONTROLS, LEVER
Additional InformationCOUNTER WEIGHT
DIFFERENTIAL LOCK
REAR COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • transmission
  • hydraulics
  • tires
general appearance
  • Good
  • Fair
  • Good
  • Good
  • GoodNew hood in 2018
  • Fair
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Fair
  • Good
engine
  • New engine 2018 with maybe 1000hrs
  • Good
transmission
  • Good
hydraulics
  • Resealed all leaking cylinders in 2018. No visible leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Front tires 5%, rears - 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Toromont CAT Used Equipment
Canada
Telephone:+1 800 268 1965
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone