Quick Search

New Holland 580SN

New Holland 580SN

Year
2016
Working hours
3,398 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Peterborough, ON
+1 800 268 1965
Show phone number
Basic information
BrandNew Holland 580SN
Categorybackhoe loader
Serial NumberJJGN58SRVFC722401
Unit NumberM1048320
Catalog Number10069196
Year2016
Hours3,398 h
CountryCanada
LocationPETERBOROUGH, Canada
Pricing
Price Excluding Tax59,605 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR SUSPENSION SEATAIR SUSPENSION SEAT
PATTERN CHANGERPATTERN CHANGER
FRONT AUXILIARY HYDRAULICSFRONT AUXILIARY HYDRAULICS
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
4-WHEEL DRIVE4-WHEEL DRIVE
STICK, EXTENDEDSTICK, EXTENDED
BUCKET, REARBUCKET, REAR
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional informationAIR SUSPENSION SEAT
PATTERN CHANGER
FRONT AUXILIARY HYDRAULICS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
470
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
transmission
400
  • Yes
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
front bucket
420
  • No
  • 82” front bucket
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
rear bucket
310
  • No
  • 24"
  • Good
  • Good
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering