Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
backhoe loader
John Deere
Quick Search
Contact dealer
John Deere & CO. 410
2016
12988 Hours
FOLEY, INC.
Brand
John Deere & CO. 410
Category
backhoe loader
Serial Number
1T0410LXVFF291325
Unit Number
EQ000014015
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
John Deere & CO. 410
Home
Construction
backhoe loader
John Deere
John Deere & CO. 410
Year
2016
Working hours
12,988 h
Print
Add to favorites
‹
›
×
Videos of John Deere & CO. 410
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
39,000
FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
John Deere & CO. 410
Foley Inc.
Category
backhoe loader
Serial Number
1T0410LXVFF291325
Unit Number
EQ000014015
Catalog Number
10122156
Year
2016
Hours
12,988 h
Country
United States
Location
MONROE, United States
Pricing
Price Excluding Tax
39,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Bucket - Rear
Bucket - Rear
Drive - 4 Wheel
Drive - 4 Wheel
Ride Control
Ride Control
Stick - Extended
Stick - Extended
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Radio - AM FM Radio
Radio - AM FM Radio
Air Suspension Seat
Air Suspension Seat
Bucket, MP
Bucket, MP
Controls, Joystick
Controls, Joystick
Differential Lock
Differential Lock
Steering - 2 Wheel
Steering - 2 Wheel
Controls, Lever
Controls, Lever
Front Auxiliary Hydraulics
Front Auxiliary Hydraulics
Front Coupler
Front Coupler
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
10
3
1
cleaning required
No
CUSTOMER CLEANED MACHINE.
s.o.s. taken
No
battery box
Good
cab or canopy
Good
counterweight
Good
crankcase guard / transmission guard
Good
decals
Fair
CUSTOMERS NAME ON MACHINE.
fenders
Fair
SOME INNER FENDER SURFACE RUST.
fuel tank
Good
grab irons
Good
hood
Fair
FRT TILT HOOD, SMALL DENTS+GOUGES.
main frame welds
Good
paint
Good
radiator grill
Poor
FRT GRILLE BENT INWARD+SMALL DENTS. BUMPERS ADDED.
sheet metal
Good
steps / ladder
Good
safety items
4
0
0
back up alarm
Good
horn
Good
parking brake - safety items
Good
safety locks / pins
Good
gauges, operator station, console
11
3
0
air conditioner
Fair
TO COLD OUT TO TEST.
door latches / seals
Good
floor boards / mats
Fair
SOME FLOOR SURFACE RUST.
gauges
Good
glass/mirrors
Good
headliner
Good
heater / defroster
Good
interior lights
Good
meter replaced / working
Good
radio type & condition
Good
seat cushion / arm rest
Fair
SEAT STAINS, BOTTOM CUSHION WORN.
seat suspension type / condition
Good
switches
Good
windshield wipers
Good
engine
8
1
0
blow by
No
compression in radiator
No
fluid levels ok?
Yes
knocking
No
oil leaks
Yes
BELLHOUSING CLASS 2 OIL LEAK.
pre lube system
No
water in oil
No
air cleaners
Good
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
oil filter condition / service hours
Fair
MACHINE HRS 12,986. NEXT PM DUE 12,860 HRS.?
operating condition - engine
Good
turbocharger / blower
Good
cooling system
7
1
0
leaks - cooling system
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Fair
OVERFLOW TANK FADED.
shroud / guards
Good
water pump
Good
electrical, starting and charging system
5
1
0
active codes
No
signal lights
Yes
alternator
Good
batteries / cables
Good
electrical battery box
Good
starter
Good
wiring
Good
work lights
Fair
1 FLOOD N/G.
transmission
9
1
0
auto shift
Yes
leaks - transmission
Yes
NOTE, TRANS WET CLASS 2 POSSIBLE HYD TANK HOSES DRIPPING DOWN??
transmission - noisy
No
notes - transmission
NOTE, TRANS WET CLASS 2 POSSIBLE HYD TANK HOSES DRIPPING DOWNWARD ONTO TRANS.??
case
Good
controls
Good
cooler
Good
operating condition - transmission
Good
pump
Good
ride control
Good
seals
Fair
NOTE, TRANS WET CLASS 2 POSSIBLE HYD TANK HOSES DRIPPING DOWN??
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
steering
8
0
0
front axle - steering
Good
lines / fittings - steering
Good
steering column / tilt
Good
steering cylinder
Good
steering operating condition
Good
steering pump
Good
tie rods / rod ends
Good
wheel / joystick
Good
brake
2
0
0
leaks - brake
No
parking brake operation
Good
service brake operation
Good
hydraulics
9
8
0
leaks - hydraulics
Yes
SEVERAL LEAKS.
notes - hydraulics
NOTE, TRANS WET CLASS 2 POSSIBLE HYD TANK HOSES DRIPPING DOWNWARD ONTO TRANS.??
backhoe control valve
Good
boom cylinder
Fair
MOUNTING PINS+BUSHINGS SOME WEAR.
bucket & hoist kickout
Good
bucket cylinder
Fair
NOTE, BUCKET CLY HOSE FEW PEEL SPOTS.
control linkage
Good
extended stick cylinder
Good
front loader auxiliary
Good
hose lines
Fair
NOTE, TRANS WET CLASS 2 POSSIBLE HYD TANK HOSES DRIPPING DOWN??
lift cylinders
Good
loader valve
Fair
CLASS 2 OIL LEAKS.
out rigger cylinder
Fair
1 CLY CLASS 1 LEAKS.
overall operating condition - hydraulics
Good
pumps
Fair
HYD PUMP CLASS 2 OIL LEAKS.
stick cylinder
Fair
CLASS 1 LEAKS.
swing cylinder
Good
tank / sight glass / cap
Fair
LEVEL LOW, TOP FILL AREA COVER MISSING.
tilt cylinder
Good
boom & stick
3
6
0
boom
Fair
INSIDE BOOM AREA FEW GOUGES.
boom pins & bushings
Fair
WEAR AT BOOM MOUNTING PINS+BUSHINGS.
e stick condition
Fair
WEAR AT PADS+SHIMS.
outriggers
Fair
SOME WEAR AT PINS, SOME WEAR+RIPS AT ALL PADS.
stick
Fair
STICK AREA SEVERAL GOUGES.
stick pins & bushings
Good
swing lock
Good
swing pivot
Fair
SOME WEAR AT MOUNTING PINS+BUSHINGS.
transport lock
Good
front bucket
3
2
2
front bucket quick coupler
Yes
NOTE, WEAR AT COUPLER TO BUCKET MOUNTING AREAS.
bucket capacity
M/P.
front bucket notes
REAR BUCKET AREA DENT.
bucket bottom
Poor
BUCKET JAW REAR EDGE AREA WORN,? ALL PINS WORN+1 PIN BROKE.
bucket floor
Good
cutting edges
Poor
FRT EDGE WORN N/G.
loader frame
Good
loader pins & bushings
Good
multi purpose cylinders
Fair
BOTH M/P CLYS CLASS 2 OIL LEAKS.
tilt linkage
Fair
SOME WEAR AT TILT LINKAGE PINS+BUSHINGS.
rear bucket
3
1
0
quick coupler
No
bucket width
18 INCH.
bucket bottom - rear bucket
Good
bucket linkage
Fair
WEAR AT REAR BUCKET LINKAGE PINS+BUSHINGS.
bucket sides - rear bucket
Good
teeth / adapters - rear bucket
Good
axles / final drives
10
1
0
leaks
Yes
RIGHT REAR AXLE SEAL CLASS 2 OIL LEAK.
magnetic plugs removed & checked?
No
differential lock / operation
Good
HAS DIFF LOCK.
differential supports
Good
differentials
Good
drive shaft
Good
four wheel drive operation
Good
front axle
Good
front final drives
Good
rear axle
Fair
RIGHT REAR AXLE SEAL CLASS 2 OIL LEAK.
rear final drives
Good
universal joints
Good
wheel lugs & rims
Good
tires
Spare
No
Front Tire Size
12.5/80/18
Rear Tire Size
21L-24
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
GALAXY
90
No
No
No
Left Rear
GALAXY
90
No
No
No
Right Front
GALAXY
90
No
No
No
Right Rear
GALAXY
90
No
No
No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
John Deere & CO. 410 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.