John Deere & CO. 410K

John Deere & CO. 410K

Price
59,500 USD
Year
2013
Working hours
4874 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 410K
Categorybackhoe loader
Serial Number242280
Unit NumberCES000585
Catalog NumberCU2570715
Manufacturing Year2013
Hours4874 h
CountryUnited States
LocationRowlette, TX
Pricing
Price Excluding Tax59,500 USD
Tax USD
Price Including Tax USD
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
Additional Information24" CAT REAR BUCKET
4WD
93" DEERE GENERAL PURPOSE BUCKET
CAB/AC
EXTENDED STICK
TIER 4
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
Additional Information24" CAT REAR BUCKET
4WD
93" DEERE GENERAL PURPOSE BUCKET
CAB/AC
EXTENDED STICK
TIER 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone