John Deere & CO. 310SL

John Deere & CO. 310SL

Price
95,000 USD
Year
2018
Working hours
565 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 310SL
Categorybackhoe loader
Serial Number337269
Unit Number478477
Catalog NumberCU4683737
Manufacturing Year2018
Hours565 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax95,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationAS IS / AS RECEIVED
2018 JOHN DEERE 310SL BACKHOE
*NO QUICK COUPLER *
ENGINE,4045HT096,4.5L,74HP,TIER4
TRANSMISSION,POWERSHIFT F5-R3
AUTO SHIFT / PATTERN CHANGER
4WD DRIVE / STICK, EXTENDED
DIFFERNTIAL LOCK / RIDE CONTROL
AM-FM, RADIO / 12V-120AMP SYSTEM
COUNTERWEIGHT,750LB /EROPS-FOPS
LIGHTING,CAB & WORK (8)
BUCKET-GP, 1.31 YD3 BOE
AIR CONDITIONER/HEATER/DEFROSTER
BUCKET,24" HD,BOE W/PLATE
HYDRAULICS,STD ... GPM / BEACON
TIRES,FIRESTONE 12.6/80-18 @75%
TIRES,FIRESTONE 21L-24 @85%
706/10/13/20
SEAT,AIR SUSPENSION CLOTH W/BELT
ALARM,TRAVEL / BLOCK HEATER
Features
Additional InformationAS IS / AS RECEIVED
2018 JOHN DEERE 310SL BACKHOE
*NO QUICK COUPLER *
ENGINE,4045HT096,4.5L,74HP,TIER4
TRANSMISSION,POWERSHIFT F5-R3
AUTO SHIFT / PATTERN CHANGER
4WD DRIVE / STICK, EXTENDED
DIFFERNTIAL LOCK / RIDE CONTROL
AM-FM, RADIO / 12V-120AMP SYSTEM
COUNTERWEIGHT,750LB /EROPS-FOPS
LIGHTING,CAB & WORK (8)
BUCKET-GP, 1.31 YD3 BOE
AIR CONDITIONER/HEATER/DEFROSTER
BUCKET,24" HD,BOE W/PLATE
HYDRAULICS,STD ... GPM / BEACON
TIRES,FIRESTONE 12.6/80-18 @75%
TIRES,FIRESTONE 21L-24 @85%
706/10/13/20
SEAT,AIR SUSPENSION CLOTH W/BELT
ALARM,TRAVEL / BLOCK HEATER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJune 18
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • FairDirty
  • GoodOrange
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All gears
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in good operating condition,bucket bottom pushed in
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • 3/4 full
front bucket
  • No
  • 1.25 yds
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • No
  • 24”
  • FairPushed in
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12.6/80-18
  • 21L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone2175NoNoNo
Left RearFirestone2985NoNoNo
Right FrontFirestone1875NoNoNo
Right RearFirestone2985NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone