Quick Search

John Deere & CO. 310SK 4WDE

John Deere & CO. 310SK 4WDE

Year
2013
Working hours
1,889 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandJohn Deere & CO. 310SK 4WDE
WAGNER EQUIPMENT CO.
Categorybackhoe loader
Serial Number1T0310SKHDE244353
Unit Number523984
Catalog Number10121617
Year2013
Hours1,889 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax59,995 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1889/03/21/24
2-12V PORTS, FLOOR MAT, TOOL BOX
2013 DEERE 310SK 4WDE BACKHOE
AS IS / AS RECEIVED
AUXILIARY FLOW ... RR, 28GPM FRT
BATTERIES,12V/950CCA,120A SYSTEM
BUCKET-GP,1,1.3YD3 BOE+GET+HOOKS
BUCKET-HD, 24" (5) TIPS, & PIN
CONSIGNMENT / MORGAN, CHRIS
DIFFERENTIALS,LIMITED SLIP/LOCK
ENCLOSED CAB W/AC,HEAT,DEF,ROPS,
ENGINE,4045HT073,96HP, TIER 4I
EXTENDED STICK ... 15'5" FULLY
FIRE EXTINGUISHER, DOME LIGHT,
GP BOOM-STD PATTERN CHANGER,
HAND DIAL & FOOT THROTTLE,
LEVERS & WHEEL CNTRL,4 TIE DOWNS
LIGHTING,HALOGEN,(8) & SIGNAL
MACHINE SECURITY, KEYLESS START,
PWR STEERING, SLF LVL, R-T-D,
QUICK COUPLER, REAR, HYDRAULIC
REARVIEW MIRROR,TIE DOWNS FRT/RR
RIDE CONTROL, CE PLATE, EIS,
SEAT,CLOTH SUSPENSION,W/BELT 3"
STABILIZERS & PADS, LOADER LEVER
STD MONITOR W/EMS, HEADLINER
TIRES,GOODYEAR 12.8/80-18 ... 58%
TIRES,TITAN,19.5L24 ... 79% (DRY)
TRANSMISSION,PWR SF, 5F-3R 4WD
TRANSPORT BOOM LOCK, AM-FM RADIO
TRAVEL ALARM, GRAB IRONS,
WASHER-WIPERS, FRT,RR, 2 SPD
WET DISC BRAKES, COUNTERWEIGHT,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA bit faded but in good condition
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1510
  • YesAs noted
  • Good1 hose leak on the valve
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight out rigger cylinder leaks
  • Good
  • GoodRight side male couple is bent in some, making attaching auxiliary hoe difficult
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • Good
  • GoodMissing retention bolt
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
610
  • FairPushed up in a couple of spots
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
410
  • Yes
  • 24”
  • FairPushed up in a couple of places
  • Good
  • Good
  • Good
  • Good
axles / final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Fronts: 58% Rears: 79%
  • 12.8/80-18
  • Tires are weather checked between the lugs.
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear Sure Grip Lug1858NoNoNo
Left RearTitan Industrial Tractor Lug2779NoNoNo
Right FrontGoodyear Sure Grip Lug1858NoNoNo
Right RearTitan Industrial Tractor Lug2779NoNoNo
comments, misc. repairs, general remarks
  • 21 March 2024 - 1889 hours. Consignment inspection
  • Machine appears to be in good shape.
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering