Quick Search

John Deere & CO. 310SJ

John Deere & CO. 310SJ

Year
2009
Working hours
6,592 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INC.
Peoria, IL
+1 319 531 0379
Show phone number
Basic information
BrandJohn Deere & CO. 310SJ
Altorfer Inc.
Categorybackhoe loader
Serial NumberT0310TJ178021
Unit NumberUS00935
Catalog Number10115895
Year2009
Hours6,592 h
CountryUnited States
LocationPeoria, United States
Pricing
Price Excluding Tax28,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
BeaconBeacon
Air Suspension SeatAir Suspension Seat
Bucket, MPBucket, MP
Differential LockDifferential Lock
Ride ControlRide Control
Stick - ExtendedStick - Extended
Radio - AM FM CD RadioRadio - AM FM CD Radio
Rear CouplerRear Coupler
Drive - 2 WheelDrive - 2 Wheel
Pattern ChangerPattern Changer
Bucket - RearBucket - Rear
Rear Auxiliary HydraulicsRear Auxiliary Hydraulics
Additional informationPictures as of 1-23-24 at 6,500 hours.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
820
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor fading.
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll fan speeds working correctly, not equipped with A/C.
  • Good
  • GoodCounting correctly.
  • Good
  • Good
  • Good
  • GoodAir suspension, working correctly.
  • FairRear not working.
engine
600
  • No
  • Yes
  • No
  • YesMinor seeps at front seal and rocker cover.
  • Normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
700
  • YesMinor leaks/seeps, case is wet.
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
410
  • Good
  • FairMinor looseness in tilt pins.
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1210
  • FairStick control valve has bad control module…part is ordered and will be installed/repaired.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
810
  • Good
  • Good
  • FairMinor looseness, useable.
  • Good
  • Good
  • Good
  • Good
  • GoodMinimal looseness.
  • Good
front bucket
800
  • Good
  • Good
  • Good
  • Good50% remaining.
  • Good
  • Good
  • GoodLH cylinder is new RH cylinder is collecting dirt, may be starting to seep.
  • Good
rear bucket
500
  • Yes
  • 24”
  • Good
  • GoodMinimal looseness.
  • Good
  • Good
  • Good
axles / final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 11L-16
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontRegency90NoNoNo
Left RearGalaxy60NoNoNo
Right FrontRegency90NoNoNo
Right RearGalaxy60NoNoNo
comments, misc. repairs, general remarks
  • Inspected 1-23-24 at 6,500 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering