Quick Search

John Deere 310E

John Deere 310E

Year
1997
Working hours
3,733 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
Basic information
BrandJohn Deere 310E
Michigan CAT
Categorybackhoe loader
Serial Number831180
Unit Number831180
Catalog Number10106473
Year1997
Hours3,733 h
CountryUnited States
LocationENROUTE, United States
Pricing
Price Excluding Tax31,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
ROPS - EnclosedROPS - Enclosed
Radio - AM FM RadioRadio - AM FM Radio
Steering - 2 WheelSteering - 2 Wheel
Stick - ExtendedStick - Extended
Bucket - RearBucket - Rear
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • No
  • No
  • Good
  • Good
  • GoodFront mounted counterweight
  • Good
  • Good
  • GoodSide panels are straight
  • Good
  • Good
  • Good
  • Good
  • FairFaded, surface rust and paint chips over machine areas
  • FairGrille is pushed inward
  • Good
  • GoodIn place and straight
safety items
311
  • Yes
  • Yes
  • PoorNot working
  • GoodWorking
  • Good
  • Good
  • FairRetractable style belt, (outdated)
gauges, operator station, console
1500
  • No
  • No
  • No
  • Good
  • Good
  • GoodWorking
  • Good
  • Good
  • GoodAll cab glass in place (no chips or cracks)
  • Good
  • GoodWorking
  • Good
  • GoodHour meter is working,
  • Good
  • Good
  • GoodMechanical style seat suspension
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Powered by John deere 4045 (4-cylinder diesel)
  • Warning lights go out when started
  • Normal
  • GoodGreen clean
  • Good
  • Good
  • Good
  • GoodStarts and runs good
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairStarter bendix sticks have to cycle the key
  • Good
  • GoodAll floodlights on machine working
transmission
800
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • GoodShifted good through speeds, spins tires in a pile, both neutralizers working
  • Good
  • Good400rpms
  • Good
  • Good
steering
610
  • Good
  • FairTilt clumn does not lock into position
  • GoodDry
  • Good
  • GoodSteers good
  • Good
  • GoodTight
brake
200
  • Service amd parking brake working good
  • Good
  • Good
hydraulics
1141
  • No
  • Good
  • GoodDry
  • GoodKickout amd auto bucket leveling function working
  • PoorLeaking from packing (rear bucket)
  • Good
  • Good
  • FairOuter covering on rear hydraulic hoses weathered, cracked
  • GoodBoth dry
  • Good
  • FairBoth seepimg from packing
  • GoodHydraulic function opersted good
  • Good
  • FairSeeping from packing
  • GoodBoth dry
  • Good
  • FairBucket cylinder seeping fom packing
boom & stick
710
  • Good
  • FairMounting bushings at turrent shows aprox 1/4 in play
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodIn place
front bucket
520
  • No
  • 1yd
  • 86in wide
  • FairShows some wear at heel end
  • Good
  • Good
  • GoodIn good condition and has a flip left
  • Good
  • Good
  • Fair
rear bucket
400
  • 1-49 1/2 in rear ditching bucket on machine also has 12 and 24in rear buckets
  • Good
  • GoodShows some wear at rear linkage piviot points
  • Good
  • Good
axles / final drives
800
  • No
  • GoodDifferential lock working
  • Good
  • Good
  • Good4X4 function working
  • GoodPinion and wheel seals are dry
  • GoodPinion amd wheel seals are dry
  • Good
  • Good
tires
  • 12.5-16.5
  • 19.5-R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontEBT (Skid Dawg)1970NoNoNo
Left RearEBT (Dirty Dawg)2070NoNoNo
Right FrontEBT (Skid Dawg)1970NoNoNo
Right RearEBT (Dirty Dawg)2170NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering