JCB 3C III

JCB 3C III

Price
8,200 USD
Year
1979
Working hours
1206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 3C III
Categorybackhoe loader
Serial Number136401/5
Unit Number477413
Catalog NumberCU4598913
Manufacturing Year1979
Hours1206 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax8,200 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information* HOUR METER NOT WORKING
12 VOLT /95 AMP SYSTEM
1206/03/02/20
1979 JCB 3C III BACKHOE LOADER
2 WHEEL DRIVE /DIFFERENTIAL LOCK
AS IS / AS RECEIVED
BASIC GAUGES / CANOPY-ORPS
BUCKET,REAR 24 W/ TEETH
BUCKET-GP,95" 1.25YD3 * NO BOCE
ENGINE,4CYL, 82HP,
HYDRAULICS, STANDARD 23.8GPM
LIGHTING,HALOGEN WORK & SIGNALS
SEAT, STANDARD METAL (WORN/TORN)
STICK,STANDARD / CONTROLS,LEVERS
TIRES,CATERPILLAR 12.5/80-18@80%
TIRES,FIRESTONE 14-28 @40%
TRANSMISSION,SYNCHROSHUTTLE 4SPD
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information* HOUR METER NOT WORKING
12 VOLT /95 AMP SYSTEM
1206/03/02/20
1979 JCB 3C III BACKHOE LOADER
2 WHEEL DRIVE /DIFFERENTIAL LOCK
AS IS / AS RECEIVED
BASIC GAUGES / CANOPY-ORPS
BUCKET,REAR 24 W/ TEETH
BUCKET-GP,95" 1.25YD3 * NO BOCE
ENGINE,4CYL, 82HP,
HYDRAULICS, STANDARD 23.8GPM
LIGHTING,HALOGEN WORK & SIGNALS
SEAT, STANDARD METAL (WORN/TORN)
STICK,STANDARD / CONTROLS,LEVERS
TIRES,CATERPILLAR 12.5/80-18@80%
TIRES,FIRESTONE 14-28 @40%
TRANSMISSION,SYNCHROSHUTTLE 4SPD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • Good
  • GoodOpen cab
  • FairFaded
  • FairNo side panels
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOld original paint
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • FairNo alarm
  • FairNot working
  • FairNot working
  • FairNo locks or pins
  • FairOriginal belt
gauges, operator station, console
  • Good
  • FairOld original
  • FairNot working
  • Good
  • FairNeeds replaced
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • FairDirty
  • GoodGreen
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNothing is working
transmission
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorTakes time to build enough pressure to engage in first gear.
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • Not working
  • FairNot working
  • Good
hydraulics
  • Yes
  • Good
  • Good
  • FairLeaking oil at seals
  • Good
  • PoorSide shift hose and boom hose burst. Rest of hoses are aged cracked.
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairCan’t see HYD. Oil
  • Good
comments, misc. repairs, general remarks
  • Machine is in mostly operating condition,old unit , tires cracked sidewalls and in tread,seat needs replaced,lights not working, HYD. Lines leaking oil,hour meter not working
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • FairHas play in pins
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorNo locks
front bucket
  • 95”
  • Good
  • Good
  • Good
  • FairNo cutting edge
  • Good
  • Good
  • Good
rear bucket
  • 24”
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
tires
  • No
  • 12.5/80-18
  • 14-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontContractor2680NoYesNo
Left RearFirestone1640NoNoYes
Right FrontCaterpillar2680NoNoNo
Right RearFirestone1640NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone