Quick Search

JCB 214S

JCB 214S

Year
2005
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandJCB 214S
Michigan CAT
Categorybackhoe loader
Serial Number0905368
Unit Number905368
Catalog Number10120567
Year2005
Hours1 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax22,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Engine EnclosuresEngine Enclosures
ROPS - EnclosedROPS - Enclosed
Drive - 4 WheelDrive - 4 Wheel
Differential LockDifferential Lock
Forks - PalletForks - Pallet
Bucket - FrontBucket - Front
Stick - ExtendedStick - Extended
Steering - All WheelSteering - All Wheel
Additional informationCONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
JCB- CAB, GP BKT, R BKT, 16.9-R24 FRONT, 16.9-R24 REAR TOTAL HOURS UNKNOWN
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
722
  • No
  • Good
  • Good
  • PoorLeft side panel missing right side cracked
  • PoorFront fenders are broken
  • Good
  • Good
  • FairHood latch not working
  • FairFaded, scratches and surface rust in areas over machine
  • Good
  • Good
  • GoodSteps in place
safety items
102
  • No
  • YesHoles drilled through both side rops posts,aprox 12in. From fender on left and 15in on right fender 3/8dia holes
  • Yes
  • No
  • Yes
  • PoorNot working
  • Goodworking
  • PoorNot dated, belt weathered
gauges, operator station, console
1044
  • No
  • No
  • No
  • Good
  • Good
  • FairRight dash panel cracked
  • FairRight latch sticks , door shock weak
  • Good
  • FairEngine temperature gauge not working
  • Good
  • PoorBot blowing hot air,
  • PoorLed display blank
  • Good
  • GoodWorking
  • Good
  • Good
  • FairCushion covering weathered cracked split
  • Good
  • Good
  • PoorRight rear cab window missing, (broken) both cab doors plexiglass cloudy and cracked, front windshield cracked
  • PoorBoth wipers not working
engine
411
  • YesSlight
  • No
  • No
  • YesLeak in front cover area, leak down side of block
  • No
  • No
  • Powered by perkins 4-cylinder turbo diesel
  • Normal
  • FairFan belts worn
  • Good
  • Good
  • PoorRusted through at bottom
  • Good
  • Good
cooling system
401
  • No
  • No
  • Yes
  • Good
  • GoodBelt drive
  • PoorNo fan guards
  • Good
  • Good
electrical, starting and charging system
311
  • No
  • NoNot working
  • Good
  • FairCranked slow (had to jumpstart)
  • Good
  • Good
  • PoorFront floods not working,, 2-rears not working
transmission
700
  • Yes
  • No
  • Good
  • Good
  • Good
  • GoodShifted through speeds, spins tires in a pile in 1st gear
  • GoodAprox 350rpms
  • Good
  • Good
steering
710
  • Equipped with 4-wheel steering, steers good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairInner boots torn
  • Good
brake
002
  • PoorNot working
  • PoorWeak, pedal has travel
hydraulics
752
  • YesExtanda hoe control valve leaking in cab
  • Fair
  • PoorBucket kickout not working
  • Gooddry
  • Good
  • FairHose at junction valve leaking, outer covering weathered, cracked
  • PoorLeft lift cylinder leaking (constant drip)
  • Good
  • FairRight rear cylinder leaking from packing
  • FairFunctions operated, cycle speeds slower
  • Good
  • Good
  • FairRight swing cylinder leaking from packing
  • Good
  • GoodBoth front bucket cylinders are dry
boom & stick
351
  • FairHas been plated at sti mounting gusset
  • PoorVertical turrent amd boom to turrent mountjg bushings shows aprox mountng at stick shows aprox 3/8in lay
  • FairHas aprox 3/8in play in extention wear pads
  • FairMounting pims amd bushings worn
  • Good
  • FairMounting at bucket shows aprox 1/4 in wear
  • Good
  • FairShows aprox 1/4in play in swing cylinder mounting
  • GoodIn place and working
front bucket
321
  • 95in wide
  • GoodHeel end bottom shows wear
  • Fair
  • PoorBeen flipped end cracked missing
  • Good
  • Good
  • FairBucket linkage shows aprox 1/4 in play at pivot points
rear bucket
030
  • No
  • 36in wide
  • FairOuter wear plates worn thin
  • FairHas some side play between stick and bucket (can be shimmed)
  • FairBucket teeth are worn
axles / final drives
500
  • Good
  • Good
  • Good4X4 working
  • Good
  • Good
tires
  • 16.9-R24
  • 16.9-R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCarlisle (xtra grip R-4)15NoNoNo
Left RearFirestone (all traction utility)2780NoNoNo
Right FrontCarlisle (xtra grip R-4)15NoNoNo
Right RearCarlisle (Ground Force)3499NoNoNo
general condition
300
  • No
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering