Freightliner FLU-419

Freightliner FLU-419

Price
29,500 USD
Year
1988
Working hours
9 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFreightliner FLU-419
Categorybackhoe loader
Serial Number1FG999995JM450915
Unit Number464303
Catalog NumberCU4414664
Manufacturing Year1988
Hours9 h
CountryUnited States
LocationSanta Fe, NM
Pricing
Price Excluding Tax$ 29,500
Tax-
Price Including Tax-
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNO HOOD
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • YesCANOPY
  • Good
  • Good
gauges, operator station, console
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodREADS 811 HOURS- SINCE ENGINE REBUILD
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • 9.4 HOURS SINCE ENGINE REBUILD
  • GOOD
  • NORMAL
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Fair
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • Good
  • GoodTWO NEW BATTERIES
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • COULD NOT FIND TAG NOR DID MANUAL SAY
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
brake
  • No
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • FairFRONT HOSES NEW REAR HOSES ORIGINAL
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • TIRES IN GOOD SHAPE
  • FRONT LOADER WORKS
  • REAR BACKHOE WORKS
  • 9.4 HOURS ON ENGINE REBUILD MERCEDES 419.10 6 CYL INLINE DIESEL
  • NEW CLUTCH COMPLETE($10,000)
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Fair
  • Good
  • Good
  • Fair
front bucket
  • No
  • .75 CYD
  • UNKNOWN
  • 81.5"
  • FairSLIGHT DENTS
  • Good
  • FairSLIGHT BENTS
  • Good
  • Fair
  • Good
  • Fair
rear bucket
  • No
  • UNKNOWN
  • 24"
  • FairMISC DENTS
  • Fair
  • Fair
  • Good
tires
  • Yes
  • 12.5R20
  • 12.5R20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN90NoNoNo
Left RearMICHELIN90NoNoNo
Right FrontMICHELIN90NoNoNo
Right RearMICHELIN90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources