Quick Search

CAT FK420FT54

CAT FK420FT54

Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT CO ATTACHMENTS
Dodge City, KS
+316 943 4211
Show phone number
Basic information
BrandCAT FK420FT54
FOLEY EQUIPMENT CO ATTACHMENTS
Categorybackhoe loader
Serial NumberT191101295
Unit Number0CR48997
Catalog Number4599933
CountryUnited States
LocationDODGE CITY, United States
Pricing
Price Excluding Tax2,590 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BKT HD 48" 1.83YD3 DBBKT HD 48" 1.83YD3 DB
FORK TINE, 2" X 5" X 54"FORK TINE, 2" X 5" X 54"
Additional information61" FORK CARRIAGE FOR A 420F BACKHOE LOADER

CARRIAGE, PAL CL3, 61", IT
FORK TINE, 2" X 5" X 54"

CALL FOR MORE DETAILS!

CARRIAGE, PAL CL3, 61", IT
FORK TINE, 2" X 5" X 54"
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering