Caterpillar 450F 4EOMP

Caterpillar 450F 4EOMP

Price
104,512 USD
Year
2016
Working hours
1704 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F 4EOMP
Categorybackhoe loader
Serial NumberHJR00539
Unit NumberE130256
Catalog NumberCU2367183
Manufacturing Year2016
Hours1704 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 104,512
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD MP
BUCKET-REAR/SIZE: YES
DRIVE: 4WD
ENGINE TIER RATING: T4I
PRODUCT LINK: INCLUDES
ROPS: OPEN
STICK: EXTENDED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone