Caterpillar 450F 4EOMP

Caterpillar 450F 4EOMP

Price
89,700 USD
Year
2015
Working hours
2352 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F 4EOMP
Categorybackhoe loader
Serial NumberHJR00440
Unit NumberE128977
Catalog NumberCU2253348
Manufacturing Year2015
Hours2352 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 89,700
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
Additional InformationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: MULTI PURPOSE FRONT BKT
ROPS: OPEN
DRIVE: 4WD
PRODUCT LINK: INQUIRE FOR OPTIONS ON
STICK: EXTENDED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone