Quick Search

Caterpillar 450F 4EX

Caterpillar 450F 4EX

Price
XDR 98,700
Year
2016
Working hours
1,957 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Waco, TX
+1 7262167607
Show phone number
Basic information
BrandCaterpillar 450F 4EX
Categorybackhoe loader
Serial NumberHJR00600
Unit NumberHJR00600U
Catalog Number4915120
Year2016
Hours1,957 h
CountryUnited States
LocationWaco, United States
Pricing
Price Excluding Tax98,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
EPA LABELEPA LABEL
OROPSOROPS
ALL WHEEL DRIVEALL WHEEL DRIVE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional informationTIER 4 INTERIM
DIFFERENTIAL LOCK
COUNTER WEIGHT
REAR COUPLER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • Some spot paint on rear boom.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight step slightly bent.
safety items
410
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairWeak.
  • Good
  • Good
gauges, operator station, console
610
  • FairWear.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • N
  • L
  • GoodR
  • Good
cooling system
300
  • Yes
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
110
  • No
  • All.
  • FairWeak.
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Cat ripper M 546 4141 S#2400678-01 @ 100% - new never used.
boom & stick
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
600
  • GP@ 70% good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • YesWB.
  • CAT 24" @ 70% good.
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 15-19.5
  • 21L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontAll Deestone70NoYesNo
Left Rear70NoNoNo
Right Front70NoYesNo
Right Rear79NoNoNo
comments, misc. repairs, general remarks
  • Paint & sheet metal ok, right step bent slightly.
  • Operator station ok, minor wear on switches, parking brake weak all mother systems operate o k.
  • Front & rear bucket link pins @ 70% good.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering