Currently 18026 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
628 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 420F2IT, 113,9502019
Monroe, NJ
1,008 h Cat Certified Used Conditionsair conditionerbucketride controlstick - extendedauto shift

See Details
CAT 416F2ST, 67,3002018
Montgomery, FL
2,099 h Cat Certified Used Conditions Customer Value Agreementbucketdrive - 4 wheelstick - standardrops - openengine enclosures

See Details
CAT 420XE, 119,8002021
GA
467 h Cat Certified Used Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vcontrols, joystickair conditioner

See Details
CAT 420F2TAGEN, 57,5002015
Bossier City, LA
3,988 h Cat Certified Usedair conditionerride controlproduct linklighting

See Details
CAT 440-074ECI, 188,7952023
Safford, AZ
125 h Cat Certified Used

See Details
CAT 416F2 2SO, 70,9832020
Mesa, AZ
1,418 h Cat Certified Used

See Details
CAT 420F2 4EO, 84,3942019
Safford, AZ
2,515 h Cat Certified Used

See Details
CAT 420-074EOP, 112,5652022
Eloy, AZ
794 h Cat Certified Usedride controlcoupler

See Details
CAT 420F2 4EO, 84,4242019
Eloy, AZ
3,379 h Cat Certified Used

See Details
CAT 420-074ECP, 114,8282021
Show Low, AZ
1,154 h Cat Certified Used

See Details
CAT 420F2 4EO, 87,4682019
Eloy, AZ
2,284 h Cat Certified Used

See Details
CAT 440-07 4EO, 162,8692022
Safford, AZ
267 h Cat Certified Used

See Details
CAT 420F2 4EC, 125,6702020
Tucson, AZ
606 h Cat Certified Used

See Details
CAT 416F2 2SO, 78,6822020
Phoenix, AZ
838 h Cat Certified Used

See Details
CAT 416F2 4EO, 76,6692019
Mesa, AZ
2,471 h Cat Certified Used

See Details
CAT 420XE4ECIP, 117,1212021
Prescott, AZ
2,601 h Cat Certified Usedride controlcouplerheater

See Details
CAT 416F2 4EOP, 77,8812019
Imperial, CA
2,466 h Cat Certified Used

See Details
CAT 416F2 4EO, 89,6682020
Mesa, AZ
1,701 h Cat Certified Used

See Details
CAT 420F24EOIP, 88,9502020
Phoenix, AZ
3,184 h Cat Certified Used

See Details
CAT 420-07XE, 116,0002021
Monroe, NJ
881 h Cat Certified Used Conditionsair conditionerbucket - frontdrive - 4 wheelride controlstick - extended

See Details
CAT 420XE4EOIP, 112,0412021
Apache Junction, AZ
2,658 h Cat Certified Used

See Details
Show more results

backhoe loader