Caterpillar 450F 4WD

Caterpillar 450F 4WD

Price
119,500 USD
Year
2018
Working hours
496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F 4WD
Categorybackhoe loader
Serial NumberHJR00752
Unit Number454192
Catalog NumberCU4659618
Manufacturing Year2018
Hours496 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 119,500
Tax-
Price Including Tax-
Details
Accessories
STICK, STANDARDSTICK, STANDARD
Additional Information495 GD 8/11/20
BUCKET-HD, 18", 6.3 FT3
COLD WEATHER PACKAGE, 120V
HYDRAULICS, LOADER, GP, PILOT
CONTROLS, PILOT, 6 FUNCTION
C4.4 ENGINE
CAB, ROPS, DELUXE, W/AC
BELT, SEAT, 2" SUSPENSION
STD STICK TRANSPORT GROUP
LINES,COMB AUX,STD STICK,PILOT
BUCKET-GP, 1.75 CYD
RADIO, FM BLUETOOTH
PRODUCT LINK, SATELLITE PL321
BEACON, MAGNETIC MOUNT
Features
Accessories
STICK, STANDARDSTICK, STANDARD
Additional Information495 GD 8/11/20
BUCKET-HD, 18", 6.3 FT3
COLD WEATHER PACKAGE, 120V
HYDRAULICS, LOADER, GP, PILOT
CONTROLS, PILOT, 6 FUNCTION
C4.4 ENGINE
CAB, ROPS, DELUXE, W/AC
BELT, SEAT, 2" SUSPENSION
STD STICK TRANSPORT GROUP
LINES,COMB AUX,STD STICK,PILOT
BUCKET-GP, 1.75 CYD
RADIO, FM BLUETOOTH
PRODUCT LINK, SATELLITE PL321
BEACON, MAGNETIC MOUNT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone