Quick Search

Caterpillar 450F

Caterpillar 450F

Price
$97,000
Year
2015
Working hours
2,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 450F
Categorybackhoe loader
Serial NumberHJR00411
Unit NumberUS0002292
Catalog Number4893687
Year2015
Hours2,999 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax97,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSERIALIZED TECHNICAL MEDIA KIT
*COLD WEATHER PACKAGE, 120V
*LINES, COMB AUX, E-STCK, PILOT
LANE 1 ORDER
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ANSI
SEAT BELT, 3" SUSPENSION
BUCKET-HD, 24", 9.5 CFT
*HYDRAULICS, LOADER, MP, PILOT
*CAB, ROPS, DELUXE, W/AC
*450F BHL, TIER 4I HRC
*CONTROLS, PILOT, 6 FUNCTION
RUST PREVENTATIVE APPLICATOR
BUCKET-MP,1.5YD3,PO,BRKTS,BOCE
*STICK, EXTENDIBLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering