Quick Search

Caterpillar 450F

Caterpillar 450F

Price
On Request
Year
2018
Working hours
1,901 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN EQUIPMENT CO.
Henderson, NV
+1 702 633 8147
Show phone number
Basic information
BrandCaterpillar 450F
Categorybackhoe loader
Serial NumberHJR00749
Unit NumberCE008902
Catalog Number10013494
Year2018
Hours1,901 h
CountryUnited States
LocationHenderson, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional informationFRONT AUXILIARY HYDRAULICS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
670
  • Yes
  • Yes
  • NoLast service 4/26/2001 at 1453 hours. 500 service.
  • FairSome damage/gouge on bottom of battery compartment, and dirt buildup inside.
  • Good
  • FairMinor damage/dents to drive shaft guard.
  • FairMissing front hood strut and bracket has been repaired.
  • FairRight side engine noise reduction panel is torn/damaged.
  • Good
  • Good
  • Good
  • FairScratches and gouges throughout paint, and surface rust in various areas.
  • FairMinor dents on top corners of grill
  • Good
  • FairStabilizer guard limiting rod broken
  • Good
safety items
310
  • Yes
  • FairBackup alarm is weak.
  • Good
  • Good
  • GoodSeatbelt manufacture date 2/2021
gauges, operator station, console
621
  • Yes
  • Yes
  • Yes
  • FairRight side cab floor has a couple of tears.
  • FairSome staining on left side storage compartment, Locks/latches on cab storage compartment not working properly
  • Good
  • Good
  • Good
  • Good
  • PoorAir ride seat inop.
  • Good
  • Good
engine
400
  • No
  • Yes
  • Red coolant protected to -60F
  • Good
  • Good
  • Good
  • Good
cooling system
200
  • Good
  • Good
electrical, starting and charging system
100
  • No
  • Good
transmission
100
  • No
  • No
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Service brake held first full throttle.
  • Good
  • GoodHeld first at full throttle.
hydraulics
410
  • No
  • Good
  • FairVisible play on tilt cylinder.
  • Good
  • Good
  • Good
final drives
001
  • PoorDiff lock inop
comments, misc. repairs, general remarks
  • Inspected 11/01/2022 with 1901 hours.
boom & stick
511
  • FairSome gouges and surface rust on boom and hammer pocket.
  • Good
  • Good
  • PoorE stick locking pin missing.
  • Good
  • Good
  • Good
front bucket
510
  • Has some dried concrete on front bucket.
  • FairSome wear on bucket heel.
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
400
  • No
  • 18" bucket attached.
  • Good
  • Good
  • Good
  • Good
tires
  • 15-19.5
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSamson 15-19.5/5NHS1747Yes
Left RearSolideal SLA - R41236Yes
Right FrontSamson 15-19.5/5NHS1747Yes
Right RearSolideal SLA - R41442Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering