Caterpillar 450F 4EOM

Caterpillar 450F 4EOM

Price
114,816 USD
Year
2016
Working hours
1291 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F 4EOM
Categorybackhoe loader
Serial NumberHJR00559
Unit NumberE132009
Catalog NumberCU2497668
Manufacturing Year2016
Hours1291 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$ 114,816
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationROPS: OPEN
PRODUCT LINK: INCLUDES
DRIVE: 4WD
STICK: EXTENDED
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD MP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone