Caterpillar 450F 4EOMP

Caterpillar 450F 4EOMP

Price
91,893 USD
Year
2015
Working hours
1822 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F 4EOMP
Categorybackhoe loader
Serial NumberHJR00386
Unit NumberE151510
Catalog NumberCU4539413
Manufacturing Year2015
Hours1822 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 91,893
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationSTICK: EXTENDED
DRIVE: 4WD
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ROPS: OPEN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fairfaded and cracking
  • GoodSound suppression coming off
  • FairRight fender is cracked and has some gouges
  • Good
  • Good
  • Good
  • Good
  • Fairscratched and faded
  • Good
  • Fairright bumper suffed
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yesbooks have been wet
  • Yes
  • Yes
  • FairLatches for left and front cubby inop
  • Good
  • Good
  • Fairmirror broken **Replace**
  • Good
  • Fairseat cushion cracked and torn
  • Fairloose
  • FairSome illegible
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Fairdirty **Part of service**
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Fairmovement
  • Poorinop
  • Fairmovement
  • Good
  • Good
  • Fairmajority of hoses outter skin cracking no leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairmovement
  • Fairmovement
  • Good
  • Good
comments, misc. repairs, general remarks
  • First Inspection
  • Final Inspection
  • Wash
  • PM1 Service
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairhas noise, vibration on front at higher speed **Troubleshoot and advise of problem before repairing**
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • HAS BRACKETS IN CAB THAT WERE REMOVED FROM MACHINE
  • Fairgouged and dented
  • Fairmovement
  • Fairneeds adjusted **Adjust**
  • Fairpads worn
  • Fairgouged and scraped
  • Fairmovement
  • Good
  • Fairmovement
  • Fairnot functioning properly ** Adjust to work as should**
front bucket
  • Clam shell bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsome movement
  • Fairsome movement
  • Fairsome movement
rear bucket
  • Yes
  • cat
  • 24 in.
  • Good
  • Fairmovement
  • Good
  • Good
  • Fairworn
tires
  • No
  • 45.31
  • 15-19.5
  • 21L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCamso2245NoYesYes
Left RearCamso2143NoYesYes
Right FrontCamso2245NoYesYes
Right RearCamso2245NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone