Caterpillar 446D

Caterpillar 446D

Price
32,000 USD
Year
2005
Working hours
6,639 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 446D
Categorybackhoe loader
Serial NumberDBL00320
Unit NumberUS0005428
Catalog NumberCU4848139
Manufacturing Year2005
Hours6,639 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax32,000 USD
Tax-
Price Including Tax-
Details
Additional informationDEL. DATE 12/07/04
STD. WARRANTY EXPIRES ON 12/07/05
EXT. WARRANTY EXPIRES ON 12/07/07

E-STICK, W/ONE WAY LINES
CONTROLS, PILOT, 6 FUNCTION
FOUR WHEEL DRIVE
COUNTERWEIGHT, 1000 LBS
HYDRAULICS, LOADER, MP
BUCKET, 98" 1.63 CYD MP
TIRES, 12.5-20 10PR R4 FRONT
PADS, FLIP-OVER WITH GUARDS
CANOPY, ROPS, PILOT CTRLS
SEAT BELT, 3"
MANUALS, ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Mark McClellan
Telephone:+1 562 463 4795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone