Quick Search

CAT 440

CAT 440

Year
2019
Working hours
624 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Syracuse, NY
+1 508 482 1697
Show phone number
Basic information
BrandCAT 440
Milton CAT
Categorybackhoe loader
Serial NumberDC900248
Unit NumberEQ124069
Catalog Number4817921
Year2019
Hours624 h
CountryUnited States
LocationSyracuse, United States
Pricing
Price Excluding Tax164,990 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
RIDE CONTROLRIDE CONTROL
Additional information440-07A BACKHOE LOADER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.75 YD3, IT, BOCE
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
HYDRAULICS, QC, 6FCN/8BNK
Online Owner's Manual
POWERTRAIN, 4WD, AUTOSHIFT
RADIO, FM BLUETOOTH
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 15'
TIRES, 15-19.5/21L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering