Caterpillar 432F2LRC

Caterpillar 432F2LRC

Price
73,238 USD
Year
2017
Working hours
3360 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 432F2LRC
Categorybackhoe loader
Serial NumberLYJ00623
Unit Number100035478
Catalog NumberCU4602440
Manufacturing Year2017
Hours3360 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 73,238
Tax (10%)$ 7,324
Price Including Tax$ 80,561
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
RIDE CONTROLRIDE CONTROL
STICK, EXTENDEDSTICK, EXTENDED
SIDE SHIFTSIDE SHIFT
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationAIR SUSPENSION SEAT
BLUETOOTH RADIO
PATTERN CHANGER
REAR COUPLER
1200MM MUD BUCKET
300,450, 600 & 900MM GP BUCKETS
4IN1 BUCKET WITH ROLL OVER FORKS
BUCKET-MP 1.03M3
HOUR METER IS INDICATIVE ONLY
INCLUDES HD RENTAL EXTRAS; UHF, DUAL E-STOPS, BATTERY AND STARTER ISOLATORS
SWL'S
TA1 REPORT AVAILABLE UPON REQUEST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources