Caterpillar 430FIT

Caterpillar 430FIT

Price
61,743 USD
Year
2014
Working hours
3974 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FIT
Categorybackhoe loader
Serial NumberRGS00645
Unit Number800180224
Catalog NumberCU4437975
Manufacturing Year2014
Hours3974 h
CountryCanada
LocationPointe- Claire, QC
Pricing
Price Excluding Tax$ 61,743
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional Information*COLD WEATHER PACKAGE, 120V HRC
AIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
FRONT COUPLER
PATTERN CHANGER
TIER 4 INTERIM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Pooraile arriere gauche craqué
  • Good
  • Fairrouille
  • Good
  • Fair
  • Good
  • Fairrouille
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yesinterieur et un gros degraissage lavage exterieur(grosse job mahcine tres sale)
  • No
safety items
  • Good
  • Poorne fonctionne pas
  • Good
  • Good
  • Good
  • Poorpasser date
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Poorpas teste il fait trop froid
  • Good
  • Good
  • Good
  • Poorsale en bébite
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorpas de lame de wiper arreire
  • No
  • No
  • No
engine
  • Good
  • Goodrouge -50F
  • Good
  • Good
  • Poorwater separator la bolle est pleine de cire et glace donc ca veut fuel dété, remplacer filtre fuel et mettre antigel dans le fuel
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Poorpas de product link
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Nolumiere brake arriere droite fonctione pas; lumiere de plaque est brisé
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorfonctionne pas
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yescoulisse sur le dessu de la transmission, il faut enelver le plancher pour voir de ou ca provient
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Poorne tient pas du tous
  • Good
  • No
  • service tient 2e forward; pk brake tient rien
hydraulics
  • Poor
  • Good
  • Good
  • Poorne fonctionne pas
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorheand end cyl. de lift loose x2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorle tube est pas mal loose dans son point dancrage
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • mettre flashfile a jour
  • Entretien 2000 heures effectuer sur la machine - 2000 hours done on the machine
axles / final drives
  • Good
  • Poorloose entre frame et essieu avant
  • Good
  • Good
  • Good
  • Poorcoulisse dhuile au 2 seal de roue du différentiel avant
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yesseal de roue avant x2; seal yoke differetiel arrirer
  • No
boom & stick
  • Good
  • Poorpied du boom loose
  • Poortres loose besoin ajustement
  • Poorloose entre frame et stabilisateur; loose entre stabilisateur et pads
  • Good
  • Good
  • Fair
  • Poorswing loose
emissions
  • Good
  • Good
  • No
front bucket
  • Poorlinkage entre lift arm et cyl. lift loose
  • Poorlift arm pas mal loose entre lift et frame machine
  • Poorloose
  • Yes
  • pas de bucket avant
rear bucket
  • Good
  • Good
  • No
  • pas de godet arriere
tires
  • No
  • avant 90% arriere 65%
  • 340/80R18
  • rim arriere gauche bossé
  • 19,5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontfirestone radial traction industrial Duraforce3489NoNoNo
Left RearBKT TR4612466NoNoNo
Right Frontfirestone radial traction industrial Duraforce3592NoNoNo
Right RearBKT TR4612569NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone