Quick Search

CAT 430F2 APR+

CAT 430F2 APR+

Year
2016
Working hours
3,693 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Show phone number
Basic information
BrandCAT 430F2 APR+
Michigan CAT
Categorybackhoe loader
Serial NumberHWE00496
Unit NumberHWE496-A
Catalog Number10032563
Year2016
Hours3,693 h
CountryUnited States
LocationSaginaw, United States
Pricing
Price Excluding Tax75,912 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PLEASE CALL FOR MACHINE LOCATIONPLEASE CALL FOR MACHINE LOCATION
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGECONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
CAB, AC, GP BKT, R BKT, 4WD,12.5/80-18 FRONT, 19.5-R24 REARCAB, AC, GP BKT, R BKT, 4WD,12.5/80-18 FRONT, 19.5-R24 REAR
Additional informationCAB, AC, GP BKT, R BKT, 4WD,12.5/80-18 FRONT, 19.5-R24 REAR
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
5100
  • No
  • No
  • Good
  • FairLeft rear corner cracked and broken
  • GoodRusty
  • Good
  • FairFront peeling, rest have light scratches
  • FairLeft side cracked at bottom
  • FairBoth front fenders bent slight and chewed up slight at bottom.
  • Good
  • Good
  • FairFront cover bent and broken from hinge on left side
  • FairLower half rusty. Top half light scratches
  • FairDented on left side bent up at bottom
  • FairRight side cracked at bottom. Left side missing a chunk at top
  • Fair
  • FairRight side bent
safety items
401
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorBelt does not retract all the way. Last inspected 06/2016
gauges, operator station, console
1330
  • Yes
  • No
  • Yes
  • FairLight scratches
  • Good
  • Good
  • FairWorn slight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCat AM/FM Bluetooth radio installed
  • FairBoth armrests worn slight. No holes in seat
  • GoodAir suspension seat
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
720
  • Yes
  • No
  • No
  • Good
  • FairGear shift neutralizer switch inoperable, loader switch working.
  • Good
  • FairGear shift neutralizer inoperable. Operates good in all speeds.
  • GoodRide control working
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1430
  • No
  • Good
  • Good
  • Good
  • Good
  • FairRubber coating coming off Backhoe controls. Operates good
  • Good
  • GoodCapped at loader
  • FairShows normal wear. Steel lines under machine rusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeaking slight
boom & stick
450
  • Good
  • FairP&B have slight movement
  • FairHas some play, can be adjusted.
  • FairRubber pads chewed up slight
  • Good
  • FairP&B have some movement
  • Good
  • FairP&B have approximately 1/8” movement
  • Good
front bucket
520
  • No
  • Cat 94” wide bucket
  • FairShows some wear
  • Good
  • GoodShows little wear
  • GoodNew, has a flip left
  • Good
  • GoodP&B have little to no movement
  • FairP&B have some movement
rear bucket
330
  • No
  • Cat
  • 36”
  • FairShows some wear
  • GoodP&B have little to no movement
  • Good
  • FairShows some wear. Right side bent slight
  • Good
  • FairShows some wear
axles / final drives
810
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRusty
tires
  • No
  • Approximately 85% remaining.
  • 12.5/80R18
  • 19.5LR24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin xmcl32/3284%NoNoNo
Left RearMichelin xmcl39/3286%NoNoNo
Right FrontMichelin xmcl32/3284%NoNoNo
Right RearMichelin xmcl39/3286%NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering