Caterpillar 430EST

Caterpillar 430EST

Price
49,000 USD
Year
2011
Working hours
2166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430EST
Categorybackhoe loader
Serial NumberSWC00280
Unit NumberEQ061155
Catalog NumberCU2490346
Manufacturing Year2011
Hours2166 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$ 49,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
BUCKET, MPBUCKET, MP
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
Additional Information1.4 CYD. MP BUCKET
24" GP BUCKET
ACERT, TIER 3
BH, 6 HYDRAULIC FUNCTION
BOOM WEAR PLATE GROUP
CAB DELUXE
COMBINED AUX E-STICK LINES
COUTNERWEIGHT
ENGINE COOLANT HEATER 120V
FLIP OVER STABILIZER PADS
HEAVY DUTY BATTERY
STI SHIFT 102HP POWERTRAIN
TURBO
TWO PIECE BOCE, WIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone