Quick Search

Caterpillar 430F2 4EC

Caterpillar 430F2 4EC

Price
$100,001
Year
2018
Working hours
2,194 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Empire Southwest LLC
Mesa, AZ
+1 480 633 4100
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 430F2 4EC
Categorybackhoe loader
Serial NumberHWE00754
Unit NumberCN12793
Catalog Number4884755
Year2018
Hours2,194 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax100,001 USD
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional informationHEATER
ECM DOWNLOAD
PRODUCT LINK: INQUIRE FOR OPTIONS ON
AUX. HYDRAULICS
TIRE SIZE REAR: 19.5L-24
DRIVE: 4WD
TIRE SIZE FRONT: 12.5/80-18
STICK: EXTENDED
AIR CONDITIONING
ROPS: ENCLOSED
BUCKET-REAR/SIZE: 416-24BUH
BUCKET-FRONT/SIZE AND TYPE: 1.5 CYD GP BU
ENGINE TIER RATING: T4F
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering