Caterpillar 430F2ST

Caterpillar 430F2ST

Price
81,500 USD
Year
2016
Working hours
330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430F2ST
Categorybackhoe loader
Serial NumberHWE00544
Unit NumberBH530-600
Catalog NumberCU4654225
Manufacturing Year2016
Hours330 h
CountryUnited States
LocationBaltimore, MD
Pricing
Price Excluding Tax$ 81,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional Information**North

AIR SUSPENSION SEAT
BLUETOOTH RADIO
COUNTER WEIGHT
DIFFERENTIAL LOCK
PATTERN CHANGER
TIER 4 FINAL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional Information**North

AIR SUSPENSION SEAT
BLUETOOTH RADIO
COUNTER WEIGHT
DIFFERENTIAL LOCK
PATTERN CHANGER
TIER 4 FINAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good6/16
gauges, operator station, console
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension seat.
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • No
  • All
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOutrigger on right side is scared bad. Rod needs attention!
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTop off hydraulic fluid.
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
axles / final drives
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • Full
  • Good
  • Good
front bucket
  • 1.5 cyd
  • Cat 160201545
  • Good
  • Good
  • Good
  • Good195% remaining.
  • Good
  • Good
  • Good
rear bucket
  • No
  • Cat
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 80%
  • 125-80/18
  • 19.5l-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone80NoNoNo
Left RearFirestone 19.5l-2485NoNoNo
Right FrontFirestone80NoNoNo
Right RearFirestone 19.5l-2480NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY NORTHSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 410 686 7777
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone