Quick Search

Caterpillar 430FITAUTO

Caterpillar 430FITAUTO

Price
$87,500
Year
2013
Working hours
3,235 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Sioux Falls, SD
+1 701 298 1700
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 430FITAUTO
Categorybackhoe loader
Serial NumberRGS00383
Unit NumberM016720
Catalog Number4816302
Year2013
Hours3,235 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding Tax87,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationBELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 CYD, IT
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 86KW, C4.4 DITA, T4I
FENDERS, FRONT
FENDERS, REAR EXTENSIONS
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
PLATE GROUP - BOOM WEAR
PRODUCT LINK PL542 - CELLULAR
PT, 4WD, AUTOSHIFT
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 16FT
TIRES 4WD FLOTATION, FIRESTONE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering