Caterpillar 428F

Caterpillar 428F

Price
62,999 USD
Year
2016
Working hours
949 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 428F
Categorybackhoe loader
Serial NumberLYG00967
Unit NumberLYG00967
Catalog NumberCU4515360
Manufacturing Year2016
Hours949 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 62,999
Tax (19%)$ 11,970
Price Including Tax$ 74,969
Features
Additional InformationOPERATING WEIGHT: 9 T
TIRES CONDITION FRONT LEFT: 50 %
CUTTING WIDTH: 600 MM
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
ENGINEPOWER: 91 HP
LENGTH OF STICK: 2250 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone